We are using cookies to provide our services

By using our services you agree to our use of cookies

Compact Cassette (indoor unit) MMU-AP 005 007 009 012 015 018 7MH-E

Unique ref.: cassetta-compatta-vrf-57-187
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Indoor unit
Width (mm): 575
Height (mm): 256
Depth (mm): 575
Date of publishing: 2018-03-13
Edition number: 1
Type: Object (single object)
Download (1)

4-WAY CASSETTE TYPE 600x600 FOR INSTALLATION INSTALLATION IN CONTRACT, FOR VRF SYSTEM TO REFRIGERATING R410A VARIABLE REFRIGERANT REFRIGERANT, WITH RBC-UM21PG(W) CODE PANEL
Recirculation grille located in the central part
Four-way air flow with individually adjustable guide vanes.
Fan with single-phase three-speed induction motor and low absorption with electrical protection by means of thermal switch.
Washable and regenerative synthetic fibre filter.
Multi-row direct expansion coil with aluminium finned copper tubes.
N° 2 refrigerant fluid filters on liquid and gas side in order to preserve the functioning of the electronic expansion valve and reduce noise.
External finish in galvanized steel sheet with acrylic painting.
Condensate drain pump: head 850 mm
Possibility of installing secondary ducts for small adjacent rooms.
Provision for primary air Ø 100mm. 
In the event of a power failure of the machine, the system will continue to operate 
and indicates the error.
Possibility of mounting the Optional presence sensor: TCB-SIR41UM-E or alternatively the remote control receiver: TCB-RBC-AX32UM(W)-E.

Technical features:
- Avaible sizes: 0.6, 0.8, 1, 1.25, 1.7, 2 HP (from 1.7 to 5,6 kW)
- Easy maintenace and control thanks to removable panel -Increase in comfort and cost saving thanks to the optional motion sensor


Material main: Aluminium
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 15

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: PR-03-03
Uniclass 2.0 Description: Air Conditioning Units
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 00
OmniClass Title: HVAC Air Terminals
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 575
Diameter 114
Frequency 50
Height 256
Length 620
Width 575

All BIM objects are real products from real manufacturers confirmed and approved