We are using cookies to provide our services

By using our services you agree to our use of cookies

Fireframes ClearView™ System

Unique ref.: tgp-clearview
Brand: Technical Glass Products (TGP Fire Rated)
Product family: Fire-Resistive
Product group: Fireframes ClearView System
Date of publishing: 2018-03-18
Edition number: 1
Type: Object (single object)
Download (3)
60 Minute Fire-Rated Frames

Fireframes ClearView™ System is comprised of butt-glazed Pilkington Pyrostop®, low-iron fire-rated and impact safety-rated glass with a heat resistive perimeter frame. TGP’s butt-glazed joints feature nearly colorless transitions between adjoining pieces of the low-iron glass, eliminating the need for colored internal glass unit spacers or vertical frame mullions. The perimeter of each butt-glazed elevation is held in place by the designer's choice of TGP's narrow profile Fireframes® fire-rated frames.

  • Protection against radiant and conductive heat transfer
  • Barrier to fire and smoke
  • Fire-rated for up to 60 minutes with required hose stream test
  • Impact safety-rated – meets CPSC 16CFR1201 (Cat. II)
  • For use in interior applications
  • Virtually uninterrupted views and light transmission
  • Narrow 5 mm vertical butt joint
  • Pilkington Pyrostop glass is comprised of layers of Pilkington Optiwhite™ nearly colorless, wireless, low- iron float glass and clear intumescent interlayers (multi-laminate, not a sensitive polymer gel)
  • Framing Options: Fireframes ClearView System is available with the following perimeter frames, Fireframes® Heat Barrier Series, and L-angle steel by others. Please see Fireframes Heat Barrier Series fact sheet for more detail


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Curtain Walls
CSI MasterFormat 2014 Code: 08 41 23
CSI MasterFormat 2014 Title: Steel-Framed Entrances and Storefronts
OmniClass Number: 23-17 15 11 21
OmniClass Title: Fire Rated Glass
This product is available in:
Middle East
  • Bahrain
  • Egypt
  • Iraq
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Canada
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Guyana
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Infill Panel Thickness 27
Light Transmission 86%

All BIM objects are real products from real manufacturers confirmed and approved