We are using cookies to provide our services

By using our services you agree to our use of cookies

Bespoke Angle

Unique ref.: 27927
Brand: Swedese
Product family: Tables
Product group: Bespoke
Width (mm): 200
Height (mm): 72
Depth (mm): 90
Date of publishing: 2018-03-26
Edition number: 1
Type: Object (single object)
Download (10)
Bespoke, a simple and stylish table with a minimalist design, has been part of Swedese’s range since 2010 and is loved by many, both in a domestic environment and as a conference table. Now this popular table comes with new angled legs that allow for more seats around the table and provide even greater flexibility. The table top (90 x 200) is available in a range of wood finishes and there is a choice of metal or wooden legs. The Bespoke table can also be ordered in other sizes on a custom basis.

op in block board. Oak, ash veneer or laminate. Metal legs, or wooden legs in oak or ash.


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Office Desks & Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
NBS Reference Code: 31-22
NBS Reference Description: Desks, Tables And Worktops
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Hong Kong
  • South Korea
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Cyprus
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Greece
  • Ireland
  • Italy
  • Lithuania
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Israel
  • Turkey
North America
  • United States
Oceania
  • Australia
South America
  • Brazil

BIMobject SEEK Properties

Furniture - Office Desks & Tables

Name Value
Depth 90
Desk Material Wood
Height 72
Leg Material Wood
Width 200

All BIM objects are real products from real manufacturers confirmed and approved