We are using cookies to provide our services

By using our services you agree to our use of cookies

COMPACT Window with roller shutter box

Unique ref.: SCOMPACT
Brand: Strugal
Product family: Persianas
Product group: COMPACT
Date of publishing: 2018-01-23
Edition number: 1
Type: Object (single object)
Download (3)
The Strugal blind box with thermal bridge break confers a real and total isolation of the window as a whole. The best solution to have a uniform finish in drawer, blind and carpentry.

  • Excellent thermal and acoustic performance.
  • Innovative design
  • Option of aluminum trim bottom cover designed to harmonize with the finish of the set.
  • Option of lower cover with thermal bridge break.
  • ABS testero with innovative design that incorporates front cover trim side with same options of finishes between drawer, blind and carpentry.
  • Total uniformity of finishes between drawer, blind and carpentry.
  • Design completely flush with the joinery.
  • High quality accessories.


Material main: Aluminium
Material secondary: ABS
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Windows - Blinds
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L4223
Uniclass 1.4 Description: Roller blinds
Uniclass 2.0 Code: PR-59-97-02
Uniclass 2.0 Description: Aluminium Window Units
Uniclass 2015 Code: Pr_30_59_07_72
Uniclass 2015 Description: Roller blinds
NBS Reference Code: 58-08-72
NBS Reference Description: Roller Blinds
CSI MasterFormat 2014 Code: 12 21 23
CSI MasterFormat 2014 Title: Roll-Down Blinds
OmniClass Number: 23-17 21 13 11
OmniClass Title: Window Blinds
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Africa
  • Morocco
Europe
  • Portugal
  • Spain

BIMobject SEEK Properties

Windows - Blinds

Name Value
Height 1400 - 2650
Louvre Material PVC
Material PVC + ABS (Aluminium optional)
Method of Operation Automatic, Manual
Shutter Height 50
Shutter Material PVC
Shutter Thickness 10

All BIM objects are real products from real manufacturers confirmed and approved