We are using cookies to provide our services

By using our services you agree to our use of cookies

SOPREMA - SOPRANATURE's Green Roof waterproofing systems

Unique ref.: RC1PUGR_FR01
Brand: SOPREMA
Product family: Roof
Product group: Waterproofing system for roof
Date of publishing: 2017-08-03
Edition number: 3
Type: Object (single object)
Download (6)
SOPRANATURE® is a green roofing sytem for terrace roof on steeldeck, wood or concret support.
It combine one vegetalisation system and a reinforced root barrier bilayer waterproofing system from the SOPREMIUM range of SOPREMA group.
Available in extensible, semi-intensive and intensive (gardent), SOPRANATURE® adapts to each project, each climate and every type of building, in new or in rehabilitation.

- Under Technical Agreement (CSTB DTA);
-The system is preconsise with thermal bridge breaker fixing of insulation and membrane (0.0014 W/K);
-Sopravap® Stick Alu S16 vapor bariere can easily process the airtightness (in association with Sopratec® III in cladding);
-Protection of the premises as soon as the installation of Sopravap® Stick Alu S16;
-Solution classification at the outdoor fire BROOF (t3) (See the details with the Technical Department of SOPREMA);
- On concrete, possibility to create garden or multifunction roofing (paving slabs on pad, green roof, ...);
- The extensible or semi-intensive SOPRANATURE system each new or rehabilitation project with implementation by semis, planting, cultivated rolls or by cultivated box, Toundra'Box.
- Applies mainly to the slopes up to 20% (Tundra under DTA system up to 30% slope);


Material main: Mineral
Material secondary: Organic
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L5244
Uniclass 1.4 Description: Green roof systems
Uniclass 2.0 Code: SS-40-40-35
Uniclass 2.0 Description: Green Roof Systems
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 40-40-35
NBS Reference Description: Green Roof Systems
COBIe Type Category: Ss_45_40_47_28
CSI MasterFormat 2014 Code: 07 33 63
CSI MasterFormat 2014 Title: Vegetated Roofing
OmniClass Number: 23-13 39 29 15
OmniClass Title: Vegetated Roof Covering
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • France

ARCOM The Specification experts

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Roof Waterproofing
Core Material primer, bitumen, reinforcement fleece, capsheet, PIR insulation, filter sheet, green roof system
Covering Type Roof
Decking Type Flat roof
Exposure True
Finish Green Roof
Installation Method Glue applied, Burning and hand applied
Intended Function Waterproofing
Material BItumen, Polyisocyanurate, Green roof system
Maximum Temperature 90
Membrane Type Modified Elastomeric Bitumen Membrane
Minimum Temperature -16
Panel Thickness 30 mm — 260 mm
Special Properties Maintenance : no less than1 by years
Thermal Insulance Polyisocyanurate (PIR)

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy info-bim@soprema.fr
COBie.Component.Description Green roof waterproofing system on PIR insulation
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType fixed
COBie.Type.Category Ss_45_40_47_28
COBie.Type.Color Green
COBie.Type.Constituents primer, bitumen, reinforcement fleece, capsheet, insulation, filter sheet, green roof system
COBie.Type.CreatedBy info-bim@soprema.fr
COBie.Type.CreatedOn May 2017
COBie.Type.Description Bilayer bitumen waterproofing system on concrete support, green roof system with PIR insulation.
COBie.Type.DurationUnit Years
COBie.Type.ExpectedLife 30
COBie.Type.Features Burning and lilquid applied sytem
COBie.Type.Finish green roof system
COBie.Type.Manufacturer info-bim@soprema.fr
COBie.Type.Material bitumen/PIR/green roof system
COBie.Type.ModelNumber RC1PUGR_FR01
COBie.Type.Name SOPREMA - SOPRANATURE's Green Roof waterproofing systems
COBie.Type.WarrantyDescription Product manufacturer Warranty and ten decennial insurance of labor / Special warranty between the manufacturer and the contracto for the duration to20 years
COBie.Type.WarrantyDurationLabor 10
COBie.Type.WarrantyDurationParts 10 — 20
COBie.Type.WarrantyDurationUnit Years
COBie.Type.WarrantyGuarantorLabor Decennial insurance
COBie.Type.WarrantyGuarantorParts SOPREMA - for more information, please contact : info@soprema.fr

System Family Properties

MaterialProperties

Name Value
λ-value 0.0023

SystemFamilyProperties

Name Value
λ-value 0.0023

All BIM objects are real products from real manufacturers confirmed and approved