We are using cookies to provide our services

By using our services you agree to our use of cookies

Siniat NIDA lining CD/ES - 12,5

Unique ref.: CD_ES_12_5_lining
Brand: Siniat PL
Product family: Linings
Product group: Anchored linings
Date of publishing: 2017-09-20
Edition number: 1
Type: Object (single object)
Download (7)
Plasterboards can be used to the construction of interior and exterior walls. They are of particular use in the repair of all types of buildings. The surface of the drywall is smooth and forms a perfect base for further finishing works. Plasterboards can be fixed to the wall with plasterboard adhesive or directly on the steel framework using steel partitions. By using plasterboard it is possible to increase the protection for fire resistance of the load-bearing walls of the building up to EI120 class. Building such constructions with an additional layer of mineral wool increases the acoustic and thermal insulation of the external walls.

Anchored lining on a NIDA CD60 steel structure with a 12.5 mm plasterboard (Expert or Woda) layer. Maximum lining height - no limit.
System's properties depending on used panel types:
  • NIDA CD/ES-12.5/Expert: weight 10.0 kg/m2.
  • NIDA CD/ES-12.5/Woda: weight 11.0 kg/m2.
  • NIDA CD/ES-12.5/Ogien+: weight 12.0 kg/m2; fire resistance EI15.
  • NIDA CD/ES-12.5/WodaOgien+: weight 12.0 kg/m2; fire resistance EI15.
  • NIDA CD/ES-12.5/Twarda: weight 15.0 kg/m2; fire resistance EI15.
  • NIDA CD/ES-12.5/Hydro: weight 13.0 kg/m2; fire resistance EI15.


Material main: Gypsum
Material secondary: Steel
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Walls - Other
IFC classification: Wall
UNSPSC name: Gypsum board
UNSPSC code: 30161509
Uniclass 1.4 Code: JK10
Uniclass 1.4 Description: Plasterboard dry lining/partitions/ceilings
Uniclass 2.0 Code: SS-25-10-30-35
Uniclass 2.0 Description: Gypsum Board Partition Systems
Uniclass 2015 Code: Ss_25_25_45_35
Uniclass 2015 Description: Gypsum board wall lining systems
NBS Reference Code: 25-10-30-35
NBS Reference Description: Gypsum Board Partition Systems
CSI MasterFormat 2014 Code: 09 21 00
CSI MasterFormat 2014 Title: Plaster and Gypsum Board Assemblies
OmniClass Number: 23-15 15 00
OmniClass Title: Wall Coverings, Claddings, Linings
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Czech Republic
  • Estonia
  • Hungary
  • Latvia
  • Lithuania
  • Poland
  • Romania
  • Slovakia
  • Ukraine

BIMobject SEEK Properties

Walls - Other

Name Value
Depth 42.5
Material Gypsum Plasterboard ; Steel
Thickness 42.5

All BIM objects are real products from real manufacturers confirmed and approved