We are using cookies to provide our services

By using our services you agree to our use of cookies

SENTRON Busway System

Unique ref.: siemens-103
Brand: Siemens US
Product family: Power Distribution
Product group: SENTRON Busway System
Date of publishing: 2017-01-17
Edition number: 1
Type: Object (single object)
SENTRON Busway for Global Power Distribution Applications

Engineered to ensure the safe and efficient distribution of power in industrial, commercial, and institutional environments worldwide, SENTRON capacities range from 225A to 5000A UL and IEC. Thanks to an innovative design, you benefit from laborsaving installation and a flexible, compact bus system that is an ideal fit for most applications. In fact, SENTRON Busway is one of the industry’s least labor intensive systems.

SENTRON Busway installs with minimal hardware and often costs less than cable and conduit installations. The lightweight aluminum housing acts as an integral ground, joint stacks connect with splice plates featuring a single bolt design, and bus plugs and cable tap boxes offer the industry’s largest wire bending space. An optional 200% neutral within the bus bar housing accommodates harmonics common in today’s power systems.

SENTRON Busway conductors are insulated with a state-of-the-art epoxy insulation system, which is applied using an electrostatic spray process for optimal insulation integrity.

Exemplifying the spirit of continuing innovation, SENTRON Busway is now available with economical and convenient elbow stacks for changing left, right, up or down directions at 90 degrees.

And, of course, SENTRON Busway is certified to design standards worldwide, including UL, NEMA, IEC, CSA, VDE and BS.

NOTE: Please download the .RVT Project - this includes all the families needed to design the Busway, and is designed to simplify the design process. If you wish, you may also download all Sentron Busway families for the complete set of components needed for the Busway layout. Refer to the video for more detailed instructions, and to the Sentron Selection and Application Guide.

Please download the Busway Instructional Video - click here.

To download a Siemens Revit Families Introduction tutorial video click here.

Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electrical - Distribution
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved