We are using cookies to provide our services

By using our services you agree to our use of cookies

CAF REI 120' rectilinear element 35x35 - Secondary

Unique ref.: CAF_rectilinear-element_35x35-secondary
Brand: Shunt
Product family: Flue
Product group: CAF REI 120
Height (mm): 500
Date of publishing: 2017-12-07
Edition number: 1
Type: Object (single object)
Download (11)

Ceramic flue liners CAF REI 120’

The CAF flue is suitable for combustion coming out from the smoke-proof filter compartments, as required by Fire Protection Law D.M. 30/11/83. It is produced under the ISO 9002 quality system; It is built as a branched collective reed, composed of: two columns of pipes placed side by side, made in refractory antacid, one is the (main) collector in which converge  the special "deviator" element (shunt), on each floor there are a series of independent (secondary) ducts, both provide an adequate section for area 0.10 sqm.

The series includes all accessories necessary for the realization of collective systems (shelf of support, T-shaped elements, air intake grille, diverter, counter-diverter, terminal, refractory sealant TR / 21). It is produced in three standard models: • CAF 43 × 86 (35 × 35 + 35 × 35) • CAF 43 × 76 (30 × 35 + 30 × 35) • CAF 38 × 86 (35 × 30 + 35 × 30)

Technical characteristics of the materials: The CAF conduit consists of monoblock elements in refractory material, H = cm. 50 cooked at over 1000 ° C, REI 120 'certified, equipped with a perfect seal for flue gases.

The available sections of the various models are obtained by the combination of two ducts.

The pipe, due to its technical characteristics, is fully responding to the D.M. 30/11/83.

In all cases for the installation of the ducts in refractory material it is necessary use the refractory sealant paste Shunt TR / 21. The following sections are also available on request: • 40 × 40 ( sez.=mq 0,16 ); • 45 × 45 ( sez.=mq 0,20 ); • 50 × 50( sez.=mq 0,25 ); • 60 × 60( sez.=mq 0,36 ).


Material main: Ceramics
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Natural Ventilation
IFC classification: Pipe Fitting
Uniclass 1.4 Code: JY35
Uniclass 1.4 Description: Flues and chimneys
Uniclass 2.0 Code: SS-30-13-55
Uniclass 2.0 Description: Masonry Chimney Systems
Uniclass 2015 Code: Pr_70_65_30_16
Uniclass 2015 Description: Concrete chimney pots
NBS Reference Code: 03-30
NBS Reference Description: Flues And Chimneys
CSI MasterFormat 2014 Code: 10 31 13
CSI MasterFormat 2014 Title: Manufactured Fireplace Chimneys
OmniClass Number: 23-19 19 15
OmniClass Title: Flue and Chimney Systems Components
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Natural Ventilation

Name Value
Depth 300 mm — 600 mm
Height 500
Material Ceramic

All BIM objects are real products from real manufacturers confirmed and approved