We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Rondo Plus Chimney

Unique ref.: rondo_plus
Brand: Schiedel
Product family: Block Chimney
Product group: Rondo Plus
Width (mm): 320
Height (mm): 330
Depth (mm): 320
Date of publishing: 2012-12-03
Edition number: 1
Type: Object (single object)
Download
Rondo Plus is suitable for all which should be acid-resistant and flame-retardant three-layer stack, which is also suitable for burning grain. Cabins chimney may be used for long periods, and often in the first ignition of the fireplace chimney draft is weak and the smoke could come inside. RondoPlus is doing well even in this situation, because Rondo chimney does not need to pre heat itself in order to operate well. Rondo finished pipes have been developed to operate at low temperatures. Every section adds 330mm in height. Available with single, double or triple flue. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.

Material main: Concrete
Material secondary: Ceramics
Designed in: Finland
Manufactured in: Finland

Bimobject Category: Chimney
IFC classification: Furniture
UNSPSC name: Eldstäder
UNSPSC code: 40101803

All BIM objects are real products from real manufacturers confirmed and approved