We are using cookies to provide our services

By using our services you agree to our use of cookies

Bike Dock, 2 Bike Capacity

Unique ref.: saris-bike-dock
Brand: Bike Fixation
Product family: Bicycle Racks
Product group: Outdoor Bike Parking
Width (inches): 30
Height (inches): 32
Date of publishing: 2017-10-26
Edition number: 2
Type: Object (single object)
Download (21)
The bike dock is a simple and intuitive design that provides space efficient, high security bike parking. The bike dock accommodates two bikes, supporting them at two points and allowing for u-lock compatibility of both the wheel and bike frame.


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 35

BIMobject Category: Furniture - Other
IFC classification: Furniture
Uniclass 1.4 Code: L8141
Uniclass 1.4 Description: Bicycle racks
Uniclass 2.0 Code: PR-31-20
Uniclass 2.0 Description: Cycle Stands And Lockers
Uniclass 2015 Code: Pr_40_30_21
Uniclass 2015 Description: Cycle stands and lockers
NBS Reference Code: 31-20
NBS Reference Description: Cycle Stands And Lockers
CSI MasterFormat 2014 Code: 12 93 13
CSI MasterFormat 2014 Title: Bicycle Racks
OmniClass Number: 23-11 29 11 11
OmniClass Title: Bicycle Racks
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Furniture - Other

Name Value
Capacity 2
Height 32
Length 30 ; 33.6 ; 34.3
Mounting Below Grade, Flange Mount
Width 30

All BIM objects are real products from real manufacturers confirmed and approved