We are using cookies to provide our services

By using our services you agree to our use of cookies

METROPOLITAN - PT METROPOLITAN GRIS GRIP 90X90 RET

Unique ref.: FFA9B0102
Brand: Roca
Product family: TUTTOMASSA PORCELAIN
Product group: METROPOLITAN
Width (mm): 900
Height (mm): 10.5
Depth (mm): 900
Date of publishing: 2018-04-16
Edition number: 1
Type: Object (single object)
Download (5)
Glazed porcelain with cement texture, neutral colors and slight shade variation among pieces. Indicated for residential and commercial internal areas from moderate to intense traffic. Minimum joint recommended of 1mm. Gray, beige cement, White, satin, bold.


Material main: Ceramics
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Building Materials - Tiles
IFC classification: Covering
UNSPSC name: Tiles and flagstones
UNSPSC code: 301317
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES
This product is available in:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Tiles

Name Value
Application Internal Wet Areas
Color Gray
Linear Dimensions 900
Material Tuttomassa Porcelain
Texture Mate
Tile Type Rectified

All BIM objects are real products from real manufacturers confirmed and approved