We are using cookies to provide our services

By using our services you agree to our use of cookies

MARBLE - PE MARBLE CAPRI BEIGE POL 100X100 RET

Unique ref.: 68030000
Brand: Roca
Product family: GLAZED POLISHED PORCELAIN
Product group: MARBLE
Width (mm): 1000
Height (mm): 13
Depth (mm): 1000
Date of publishing: 2018-04-16
Edition number: 1
Type: Object (single object)
Download (5)
Polished Glazed porcelain tile with slight marble print and slight shade variation, indicated for internal areas of moderate traffic. Minimum joint recommended of 1mm.
Beige, polished, rectified.


Material main: Ceramics
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Building Materials - Tiles
IFC classification: Covering
UNSPSC name: Tiles and flagstones
UNSPSC code: 301317
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES
This product is available in:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Tiles

Name Value
Application Internal Dry Areas
Color Beige
Linear Dimensions 1000
Material Glazed Polished Porcelain
Texture Polished
Tile Type Rectified

All BIM objects are real products from real manufacturers confirmed and approved