We are using cookies to provide our services

By using our services you agree to our use of cookies

GP-LINK concrete barrier

Unique ref.: barrier_gplink
Brand: Ramudden
Product family: Barriers
Product group: GP-link
Width (mm): 3000
Height (mm): 870
Depth (mm): 450
Date of publishing: 2017-11-09
Edition number: 1
Type: Object (single object)
Download (7)
GP-Link is a swedish heavy concrete barrier used in road construction and around building construction sites where safety is a high priority.

Freeze-tested concrete. Reinforced with 16mm rebar, B500BT.

Material main: Concrete
Material secondary: Reinforcement
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 1500

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Object
UNSPSC name: Roads and landscape
UNSPSC code: 3012
Uniclass 1.4 Code: L44
Uniclass 1.4 Description: Barriers
Uniclass 2.0 Code: SS-25-16-73
Uniclass 2.0 Description: Road Barrier Systems
Uniclass 2015 Code: EF_25_55
Uniclass 2015 Description: Barriers
NBS Reference Code: 25-16-73
NBS Reference Description: Road Barrier Systems
CSI MasterFormat 2014 Code: 34 71 13.19
CSI MasterFormat 2014 Title: Vehicle Traffic Barriers
OmniClass Number: 23-39 11 11
OmniClass Title: Traffic Safety Barriers and Protections
This product is available in:
  • Estonia
  • Finland
  • Norway
  • Sweden

BIMobject SEEK Properties

Engineering & Infrastructure - Road Accessories

Name Value
Depth 450
Overall Height 870
Overall Length 3000
Overall Width 450

All BIM objects are real products from real manufacturers confirmed and approved