We are using cookies to provide our services

By using our services you agree to our use of cookies


Unique ref.: purmo-apia-bathroom-radiators
Brand: Purmo
Product family: Purmo
Product group: Bathroom radiators
Date of publishing: 2017-06-21
Edition number: 3
Type: Object (single object)
Download (10)
Straight lines of double horizontal collectors provide high thermal output at compact dimensions

Material: high quality steel section

Heating medium: water

Connections: 2 threaded ½" female connections for central bottom connection (connectors spaced at 50mm) and 4
threaded ½" female connections for end bottom connection.

Working pressure: 10 bar

Maximal temperature: 110°C

Painting: anaphoretic priming, final painting with the use of electrostatic powder coating

Colours: RAL 9016 white, other colours from the RAL colour chart are available on request

Basic equipment: brackets with adjustable wall distance, ½" air vent, blanking plugs

Additional equipment: straight hanger, round hanger, V- type towel hanger, electric heater.

Material main: Steel
Material secondary: Steel
Designed in: Austria
Manufactured in: Austria

BIMobject Category: HVAC - Heaters
IFC classification: Space Heater
UNSPSC name: Radiators
UNSPSC code: 40101801
Uniclass 1.4 Code: L75621
Uniclass 1.4 Description: Radiators
Uniclass 2.0 Code: PR-60-36-73
Uniclass 2.0 Description: Radiators
Uniclass 2015 Code: Pr_70_60_36_73
Uniclass 2015 Description: Radiators
NBS Reference Code: 60-36-73
NBS Reference Description: Radiators
CSI MasterFormat 2014 Code: 23 82 29
CSI MasterFormat 2014 Title: Radiators
OmniClass Number: 23-33 15 21 13
OmniClass Title: Finned Tube Radiators
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
  • China
  • Kazakhstan
  • Austria
  • Belarus
  • Belgium
  • Croatia
  • Czech Republic
  • France
  • Germany
  • Hungary
  • Latvia
  • Lithuania
  • Moldova
  • Netherlands
  • Poland
  • Romania
  • Russia
  • Slovenia
  • Ukraine
  • United Kingdom
  • Australia

All BIM objects are real products from real manufacturers confirmed and approved