We are using cookies to provide our services

By using our services you agree to our use of cookies

4615 U175-150-175

Unique ref.: 4615
Brand: Protektor
Product family: ring tie profile
Product group: Steel Framing System (SFS)
Width (mm): 175
Height (mm): 150
Date of publishing: 2018-05-17
Edition number: 1
Type: Object (single object)
Download (2)
The U-ring tie profile of PROTEKTOR serves as load transfer of the beams onto the wall profiles, whereas the beams can also be arranged between the wall profiles. It is slid over the wall profiles and thus has the function of the upper connection of the wall to the ceiling. With the U-ring tie profile you can also span bigger window and door openings without any additional reinforcement. For further questions regarding steel framing constructions feel free to contact one of our technical consultants of PROTEKTOR.

Article number: 4615
Product name: U 175-150-175
Material: S 320 GD + Z
Material thickness: 1,5 mm
CE-certification: EN 1090-1
Weight: 5,83 Kg/m
Fire reaction: A1
Standard lengths: 400 cm


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Construction - Steelwork
IFC classification: Beam
UNSPSC name: Steel beams
UNSPSC code: 30101704
Uniclass 1.4 Code: L
Uniclass 1.4 Description: Construction Products
Uniclass 2.0 Code: SS-15
Uniclass 2.0 Description: General Structural Systems
Uniclass 2015 Code: Ss_20_20
Uniclass 2015 Description: Structural beams
NBS Reference Code: 15
NBS Reference Description: General Structural Systems
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 00 00
OmniClass Title: Structural and Exterior Enclosure Products
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Austria
  • Germany
  • Switzerland

All BIM objects are real products from real manufacturers confirmed and approved