We are using cookies to provide our services

By using our services you agree to our use of cookies

4410 U100-40-15 for beams

Unique ref.: 4410_beams
Brand: Protektor
Product family: connecting profile
Product group: Steel Framing System (SFS)
Width (mm): 40
Height (mm): 100
Date of publishing: 2018-05-17
Edition number: 1
Type: Object (single object)
Download (2)
The PROTEKTOR U-connection profile serves to mount and connect stud profiles to the floor as well as to frame C-beam profiles. Dowelling at regular centres of 50.0 cm to the floor. There is also the possibility to mount the C-beam profiles to an existing wall. The material thickness of 1.5 or 2.0 mm of the U-connection profile is chosen depending on the supporting loads of the beam. For further questions regarding steel framing constructions feel free to contact one of our technical consultants of PROTEKTOR.

Article number: 4410
Product name: U 100-40-15
Material: S 320 GD + Z
Material thickness: 1,5 mm
CE-certification: EN 1090-1
Weight: 2,06 Kg/m
Fire reaction: A1
Standard lengths: 500 cm and special lengths on demand


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Construction - Steelwork
IFC classification: Beam
UNSPSC name: Steel beams
UNSPSC code: 30101704
Uniclass 1.4 Code: L
Uniclass 1.4 Description: Construction Products
Uniclass 2.0 Code: SS-15
Uniclass 2.0 Description: General Structural Systems
Uniclass 2015 Code: Ss_20_20
Uniclass 2015 Description: Structural beams
NBS Reference Code: 15
NBS Reference Description: General Structural Systems
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 00 00
OmniClass Title: Structural and Exterior Enclosure Products
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Austria
  • Germany
  • Switzerland

All BIM objects are real products from real manufacturers confirmed and approved