We are using cookies to provide our services

By using our services you agree to our use of cookies


FL32 Series

Unique ref.: FL32
Brand: Projectiondesign
Product family: Projectors
Product group: FL32
Width (mm): 510
Height (mm): 223
Depth (mm): 376
Date of publishing: 2012-11-29
Edition number: 1
Type: Object (single object)
The FL32 series utilises projectiondesign's solid state ReaLED technology for uncompromised performance, and an unmatched 100.000 hours service life without even thinking about changing lamps. That equals totally predictable, and incredibly low Total Cost of Ownership. Designed for mission critical applications such as 24/7 process control monitoring, and visualization and simulation, it is a revolution for the high performance projector user.

Material main: Acrylate
Material secondary: Acrylate
Designed in: Norway
Manufactured in: Norway
Weight Net (Kg): 14

Bimobject Category: Electronics - Visual - TVs & Projectors
IFC classification: Light Fixture
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26

All BIM objects are real products from real manufacturers confirmed and approved