We are using cookies to provide our services

By using our services you agree to our use of cookies



Unique ref.: F35wqxga
Brand: Projectiondesign
Product family: Projectors
Product group: F35 WQXGA
Width (mm): 510
Height (mm): 223
Depth (mm): 376
Date of publishing: 2012-11-29
Edition number: 1
Type: Object (single object)
The F35 wqxga sets a new benchmark when it comes to high performance projectors. Its high resolution, broad bandwidth, and flawless image quality is unmatched by any other projector in its price and size categories. The high resolution and ultra precise colours provide the most accurate imaging of anything available. Add to that smear reduction processing and four digital inputs, and you have the most potent projector available.

Material main: Acrylate
Material secondary: Acrylate
Designed in: Norway
Manufactured in: Norway
Weight Net (Kg): 12.6

Bimobject Category: Electronics - Visual - TVs & Projectors
IFC classification: Light Fixture
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26

All BIM objects are real products from real manufacturers confirmed and approved