We are using cookies to provide our services

By using our services you agree to our use of cookies

EcoForm LED: Small

Unique ref.: ecoform-small
Brand: Philips Gardco
Product family: Site & Area
Product group: General Purpose Arm Mount
Date of publishing: 2017-08-10
Edition number: 1
Type: Object (single object)
Download (12)
The Philips Gardco EcoForm Gen-2 combines economy with performance in an LED area luminaire. Capable of delivering up to 26,400 lumens or more in a compact, low profile LED luminaire, EcoForm offers a new level of customer value. EcoForm features an innovative retrofit arm kit, simplifying site conversions to LED by eliminating the need to drill additional holes in most existing poles. Integral control systems available for further energy savings.

One piece die cast aluminum housing with integral arm and separate,self retained hinged, one piece die cast door frame.
IP Rating
LED light engine rated IP66. Driver compartment rated to IP65.
Vibration resistance
EcoForm with Standard Arm carries a 3G vibration rating that conforms to standards set forth by ANSI C136.31. Testing includes vibration to 3G acceleration in three axes, all performed on the same luminaire.
Driver efficiency (>90% standard). 120-480V available (restrictions apply). Open/short circuit protection. Optional 0-10V dimming to 10% power. RoHS compliant. Surge protector standard. 10KA per ANSI/IEEE C62.41.2.
LED Board and Array
32, 48, or 64 LEDs. Color temperatures:
3000K +/- 125K, 4000K, 5000K +/- 200K.
Minimum CRI of 70. Aluminum metal clad board. RoHS compliant.
LED Thermal management
The housing design allows the one piece housing to provide excellent thermal management critical to long LED system life.
Energy saving benefits
System efficacy up to 133lms/W with significant energy savings over Pulse Start Metal Halide luminaires. Optional control options provide added energy savings during unoccupied periods.
SiteWise network system
SiteWise system include a controller fully integrated in the luminaire that enable the luminaires to communicate with a gateway located on site using Philips patented central dimming technology. A mobile app allow users to access the system and set functionalities such as ON/OFF, dimming levels, scheduling. SiteWise is available with motion response options in order to bring the light back to 100% when motion is detected. Additional functionalities are available such as communication with indoor lighting and connection to BMS systems
Wireless system
EcoForm luminaires are available with optional wireless controllers ready to be connected to a Limelight system (sold by other). The system allows you to wirelessly manage the entire site, independent lighting groups or individual luminaires while on-site or remotely. Based on a high density mesh network with an easy to use web-based portal, you can conveniently access, monitor and manage your lighting network remotely. Wireless controls can be combined with site and area, pedestrian, and parking garage luminaires as well, for a completely connected outdoor solution.
Optical systems
Type 2, 3, 4, 5, 5W, and AFR distributions available. Internal Shield option mounts to LED optics and is available with Type 2, 3, 4, and AFR distributions to control backlight. Types 2, 3, 4, and AFR, when specified and used as rotated, are factory set only.
Standard luminaire arm mounts to 4" round poles. Square pole adapter included with every luminaire. Round Pole Adapter (RPA) required for 3-3.9" poles.
Retrofit Arm Mount
EcoForm features an innovative retrofit arm kit. When specified with the retrofit arm (RAM) option, EcoForm seamlessly simplifies site conversions to LED by eliminating the need for additional pole drilling on most existing poles. RAM will be boxed separately.
UL/cUL listed to the UL 1598 standard, suitable for Wet Locations. Suitable for use in ambients from -40° to 40°C (-40° to 104°F). The quality systems of this facility have been registered by UL to the ISO 9001 series standards. Most EcoForm configurations are DesignLights Consortium® qualified. Consult DLC Qualified Products list for more details.
Each standard color luminaire receives a fade and abrasion resistant, electrostatically applied, thermally cured, triglycidal isocyanurate (TGIC) textured polyester powdercoat finish. Standard colors include bronze (BZ), black (BK), white (WH), dark gray (DGY), and medium gray (MGY). Consult factory for specs on optional or custom colors.
EcoForm luminaires feature a 5 year limited warranty. Philips Gardco LED luminaires with LED arrays feature a 5 year limited warranty covering the LED arrays. LED Drivers also carry a 5 year limited warranty. Motion sensors are covered by warranty for 5 years by the motion sensor manufacturer.

Source - LED
Voltage(s) - 120|208|240|277|347|480|UNIV
Lumens - 10000|10600|10800|11100|12200|12500|12600|12800|12900|13000|13200|13500|13800|14200|14300|14500|14900|15000|15800|16100|16400|16600|16800|16900|17000|17200|17400|17500|17700|18200|18600|18700|19000|19100|19200|19400|19600|19700|20100|20200|20600|21100|21200|21400|21600|21700|22200|22300|22500|22700|23500|23900|24500|25000|25300|25600|26400|5300|5500|6700|6800|6900|7000|7100|7200|7400|8700|8900|9100|9200|9300|9500|9600|9700
Input watts - 106|122|135|159|178|183|206|316|54|56|73
Colour Temperature - 4000K
CRI - 70
Distribution Type - Type II, Type III, Type IV, Type V
Mounting type(s) - Pole Arm, Wall

Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: TE_70_10_30
Uniclass 2015 Description: Site lighting equipment
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 56 29
CSI MasterFormat 2014 Title: Site Lighting
OmniClass Number: 23-35 47 11 15
OmniClass Title: Weather Rated Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved