We are using cookies to provide our services

By using our services you agree to our use of cookies

LINCS Undercabinet

Unique ref.: lincs_undercabinet
Brand: Philips Day-Brite
Product family: General Luminaries, Directional
Product group: LINCS
Date of publishing: 2017-08-10
Edition number: 1
Type: Object (single object)
Download (21)
The Little Inch Connecting System (LINCS) sets the standard for flexible, inconspicuous task lighting. LINCS unique labor-saving plug-together design affords premium quality at a low installed cost. The attractive extruded aluminum design dissipates heat, is durable, lightweight and corrosion resistant. Miniature 1" profile. Fluorescent lighting provides ideal rendering of task areas and displayed objects. Integral Occupancy Sensor available to reduce energy consumption.

• Miniature 1" deep profile • Modular design with accommodating accessories for ease of installation and flexibility in the field. • Optional wiring module with master on/off switch, duplex convenience outlet, or occupancy sensor • Extruded aluminum design is durable, lightweight and corrosion resistant • Available in a white, black, satin aluminum, or anitmicrobial white Specifications • Construction: .060" extruded aluminum housing with injection molded polycarbonate endcaps and covers. • Reflector and Lens: Acrylic textured lens to minimize lamp image on task surface. • Finish: LINCS is available in either a white or black polyester powder-coat paint finish. In addition, LINCS can be selected with an anodized satin aluminum finish. Standard white painted and antimicrobial finishes have matching white end caps. Black endcaps are provided with the black painted or satin aluminum finishes. • Lamps: LINCS is supplied with high efficiency LEDs with a color temperature of 3000K or 3500K and 90 CRI. 70% of initial illumination at 50,000 hours at 25°C ambient. The LED board is field replaceable. • Listings: cETLus Listed for direct-wire or portable installations. Damp rated. Energy Star® certified. • Electrical: Luminaires are supplied with an integral, electronic Class “A” LED driver for 120V to 277V applications. Optional passive infrared occupancy sensor control (OSC) available. • Installation: LINCS include male and female grounded connectors on each end to allow power conductivity with linking connector cord accessories. A UL recognized 3/8" flexible metal conduit/non-metallic sheathed wiring connector is supplied with the luminaire for direct-wiring into knockout in the back of the housing or through adapter plate at the left end. LINCS100-L19 and LINCS100-L28 models have a wiring access panel with a knockout to allow quick wiring of the first luminaire without opening the wireway cover. For portable installations, the LINCS100PC power cord plugs directly into the left end of the luminaire. It is not recommended that LINCS be plugged into a GFCI receptacle. • Warranty: All luminaire components (except for the LED board and driver) are warranted against defects during the life of the original installation. The LED board and driver are warranted for 5 years from date of manufacture. Visit www.philips.com/warranties for complete warranty information.

Source - FLU/LED
Lamps - 1/2
Watts - 13/14/21/24/28/35/39/54/8
Envelope Code - T-5
Voltage(s) - 120/277
Lumens - 183/196/391/415/588/626
Input watts - 2.5/5/7
Colour Temperature - 3500K
CRI - 90
Shape - Linear
Distribution Type - Direct/Semi Direct

Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved