Publish your products
DuoCare: Exam
Archived

DuoCare: Exam

The Philips Day-Brite / Philips CFI DuoCare Patient Room Luminaire provides examination illumination for the patient room. The two luminaire system is positioned parallel to the sides of the patient bed. Each luminaire has a single T5 or T5HO lamp positioned with an asymmetrical reflector to provide a crossing pattern of illumination that minimizes shadows. The lensed door presents a smooth surface that is easy to clean and limits dust within the luminaire itself.

Features
  • Small cross-section provides greater flexibility of positioning the luminaires.
  • DuoCare Exam is available in either a grid or flange version.
  • The housing and door frame have an antimicrobial paint finish that inhibits microbe growth for the life of the product.

Specifications
  • Construction: 20 gauge cold rolled steel housing painted after fabrication.
    The housing is gasketed where it meets the door frame. The flange is formed from 18 gauge cold rolled steel.
  • Door Frame: The door is available in cold rolled steel or extruded aluminum. The one-piece, cold rolled steel version is fabricated from 20 gauge material and painted. The extruded aluminum door has mitered corners and can be selected either in a clear or painted finish.
    All door options have a full length stainless steel hinge and stainless steel screws to secure the door to the housing.
  • Reflectors: DuoCare Exam utilizes a specular aluminum reflector assembly.
  • Lens: A custom acrylic lens (nominal .065” thickness) with linear prisms provides asymmetrical control. The linear prisms are oriented toward the interior of the luminaire allowing a smooth room-side surface for easy wipe down.
  • Finish: The housing, painted door frames and flange are painted after fabrication with white polyester powder coat paint. The finish has an antimicrobial additive to inhibit the growth of microbes.
  • Lamps: One T5 or T5HO lamp is provided with each luminaire. 3500K is the standard color temperature. Alternative color temperatures can be specified. Consult factory.
  • Switching: It is recommended that DuoCare Exam be switched at the wall where it can be controlled by the healthcare staff.
  • Electrical: Electronic, high power factor ballast.
  • Installation: DuoCare can be specified for either grid or flange applications.
    A pair of luminaires are required for each patient bed - a master and a satellite. The master luminaire containing the ballast is shipped with an interconnect whip to connect the satellite luminaire.
    The interconnect whip is pre-wired and has plugs to further simplify the installation. The individual (stand alone) model is identical to a master model but without the interconnect whip.
  • Listing: cULus listed for damp locations.
  • Warranty: 5 year limited warranty.
Technical specification
  • Unique ref.duocare_exam
  • Product familyHealthcare
  • Product groupPatient Room Recessed
  • TypeObject (single object)
  • Date of publishing2016-08-18
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Lighting