We are using cookies to provide our services

By using our services you agree to our use of cookies

Decorator Quad USB Charger

Unique ref.: sg-usb4
Brand: Pass & Seymour
Product family: Switches and Receptacles
Product group: Electrical Receptacles
Date of publishing: 2015-03-02
Edition number: 1
Type: Object (single object)
Download (6)


Features & Benefits
  • 4 USB type A charging ports
  • 4.2 A total charging capacity
  • Simultaneously charges 4 iPads
  • Compatible with USB 2.0 & 3.0 devices
  • Slim 1.3" depth fits in any box
  • Side and Back wire terminals

Specifications

General Info
Color: White
Type: Quad USB
Style: Decorator

Listing Agencies/Third Party Information
  • cULus: Yes
  • UL Standard: Yes

Dimensions
Depth (U S): 1.33"
Width (U S): 1.693"
Height: 3.281"

Technical Information
Amps: 4.2 Amp
Volts D C: 5

Country of Origin
Country of Origin: CHINA

www.legrand.ca/passandseymour


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electrical - Switchgear
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved