We are using cookies to provide our services

By using our services you agree to our use of cookies

Industrial Extra Heavy-Duty Specification Grade Switch

Unique ref.: sg-ixhd-s
Brand: Pass & Seymour
Product family: Lighting Controls
Product group: Electrical Switches
Date of publishing: 2015-03-02
Edition number: 1
Type:
Download (5)


Features & Benefits
  • External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
  • Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
  • Cam controls fast "make" and positive "break" to minimize arcing.
  • Heavy-duty bumper pads for quiet operation.
  • High strength thermoplastic polycarbonate toggle.
  • Back body made of glass-reinforced nylon.
  • Locking support provides resistance to face and back body separation.
  • Oversized silver alloy contacts for long life and better heat dissipation.
  • Grounding terminal is standard.
  • Shallow design for ease of istallation.
  • Strap nickel-plated steel with integral ground.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color: Brown
Type: Toggle
Duty: Extra Heavy Duty
Number Of Poles: 1
Listing Agencies/Third Party Information
  • CSA Listing Info: C22.2 111
  • CSA Standard: Yes
  • Federal Spec: Yes
  • Fed Spec Number: WS896
  • UL Listing No: 20
  • UL Standard: Yes
  • UN SPS C: 39121507

Dimensions
Depth (U S): 1.073"
Height (U S): 3.281"
Width (U S): 1.320"

Technical Information
Amps: 15 Amp
Volts: 120/277VAC
Volts A C: 120/277
Grade Type: Industrial

Country of Origin
Country of Origin: MEXICO

www.legrand.ca/passandseymour


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electrical - Controls
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved