We are using cookies to provide our services

By using our services you agree to our use of cookies

Specification Grade 15-20 AMP Duplex GFCI Receptacle

Unique ref.: sg-gfci
Brand: Pass & Seymour
Product family: Switches and Receptacles
Product group: GFCI
Date of publishing: 2015-03-02
Edition number: 1
Type: Object (single object)
Download (9)


Features & Benefits
  • Exceeds UL943 voltage surge requirements; survives 100x the required UL 3kA/6kV voltage surge test cycles. FSUL Listed (Federal Specification WC596). Trip indicator light (red LED).
  • Side or internal screw-pressure-plate back wire with #10 – #14 AWG solid or stranded copper wire.
  • Two back wire holes per terminal. Ground screw has a back wire clamp for easy installation.
  • 1/4" thinner than competitors’ GFCIs; leaves more room for wires in the box. Extra-long strap.
  • Button colors match the device face. Dual-direction test and reset buttons. Class A rated GFCI.
  • Supplied with matching TP26 nylon wall plate. Tri-drive screws.
  • GFCIs with Auto-Ground assure a positive ground to metal box.
  • 10kA short circuit rating.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color: White
Available Colors: White, ivory, light almond, red, brown, black, gray

Style: Decorator

Listing Agencies/Third Party Information
  • CSA Standard: C22.2 No. 42, 144
  • CUL Listing No: E42190
  • cULus: Yes
  • cUL Standard: Yes
  • Federal Spec: Yes
  • Fed Spec Number: WC596
  • UL Listing No: UL498
  • UL Listed: Yes
  • UL Standard: Yes
  • UN SPS C: 39121614

Dimensions
Depth (U S): 0.98"
Height (U S): 4.2"
Length (U S): 4.20"
Width (U S): 1.72"

Technical Information
Amps: 15A

NEMA Configuration Number: 5-15R
NEMA Rating: Yes
Volts: 125V
Volts A C: 125
Grade Type: Specification

Country of Origin
Country of Origin: CHINA

www.legrand.ca/passandseymour


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electrical - Switchgear
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved