We are using cookies to provide our services

By using our services you agree to our use of cookies

Mosa Quartz - PT2619 - Floor

Unique ref.: pt2619-floor
Brand: Mosa
Product family: Tiles
Product group: Non Glazed Porcelain Tiles EN14411 B1a
Date of publishing: 2017-06-16
Edition number: 1
Type: Object (single object)
Download (9)
Pure ceramic with a versatile aesthetic that unites neutral and earthy characteristics. The subtle tile gradations enhance the appearance of any surface.

PT: PT2619
GR: GR023-001
PRODUCT: (%/m2)
01: 4105 V 020090 = 40.40%
02: 4105 V 045090 = 27.27%
03: 4105 V 030090 = 24.24%
04: 4105 V 010090 = 8.08%
THICKNESS: 13 mm


Material main: Ceramics
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Flooring - Tiles
IFC classification: Floor
UNSPSC name: Ceramic tiles or flagstones
UNSPSC code: 30131704
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes

All BIM objects are real products from real manufacturers confirmed and approved