We are using cookies to provide our services

By using our services you agree to our use of cookies

Uniwall Corner 42 with molding 90

Unique ref.: uniwall_42_corner_wall_90_w_molding
Brand: Moelven Modus
Product family: System walls
Product group: Partition walls
Height (mm): 3500
Depth (mm): 100
Date of publishing: 2018-08-20
Edition number: 1
Type: Object (single object)
Download (1)
Uni Wall is dense prefabricated and flexible system walls that can be easily moved and changed with changing area needs. Used mainly as partition wall. Plasterboard is plaster with structural wallpaper and V-phase plate joint.

Uprights of steel and coated plasterboard with smooth wallpaper or painted fiberglass fabric.
Surface
Smooth wallpaper white NCS S 0500-N. Other colors and types on request. Painted fiberglass fabric. Type by appointment and color code NCS S after selection.
edge Profile
Painted steel profiles white NCS S 0500-N. Other colors on request.
Variants
Uni Wall 37, Audio Reduction Rw 37dB (98mm)
Uni Wall 44, Audio Reduction Rw 44 dB (98 mm or 120 mm)
Uni Wall 48, Audio Reduction Rw 48dB (174mm)


Material main: Plaster
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Norway

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Drywall
UNSPSC code: 30161503
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-10-20
Uniclass 2.0 Description: Curtain Walling Systems
Uniclass 2015 Code: Ss_25_12
Uniclass 2015 Description: Panel wall structure systems
NBS Reference Code: 25-10
NBS Reference Description: Framed Wall Structure Systems
OmniClass Number: 23-13 33 27 11 11
OmniClass Title: Curtain Wall Components 
CSI UniFormat II Code: C
CSI UniFormat II Title: INTERIORS
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

BIMobject SEEK Properties

Walls - Internal Walls

Name Value
Height 2100 mm — 3500 mm
Surface Finish NCS S0500-N/NCS S0550-N/NCS S7500-N/NCS S9000-N

All BIM objects are real products from real manufacturers confirmed and approved