We are using cookies to provide our services

By using our services you agree to our use of cookies

Bi-Fold Glass Wall Systems

Unique ref.: milgard-903
Brand: Milgard Windows and Doors
Product family: Doors
Product group: Moving Glass Wall Systems
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Download (47)
Bi-Fold Glass Wall Systems

Experience a luxurious way to enjoy all the space your home has to offer.

Bi-Fold Glass Wall Systems can include more glass panels than those in Stacking and Pocket styles for a distinct design effect. The large glass panels are connected by hinges and each panel simply folds on top of the adjacent panel to open.

The all-aluminum option is a sleek, modern design in colors to match any décor.

https://www.milgard.com/professionals/technical-resources


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
CSI MasterFormat 2014 Code: 08 13 76
CSI MasterFormat 2014 Title: Bifolding Metal Doors
OmniClass Number: 23-17 11 13 13
OmniClass Title: Aluminum Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Color White ; Tan ; Clear Anodized ; Dark Anodized Bronze
Frame Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved