We are using cookies to provide our services

By using our services you agree to our use of cookies

Thermally Improved Aluminum Horizontal Slider Window, 2' 0" to 6' 0" Window Width, 1' 0" to 6' 0" Window Height

Unique ref.: milgard-709
Brand: Milgard Windows and Doors
Product family: Horizontal Sliding Windows
Product group: Thermally Improved Aluminum
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Download (9)
Milgard's thermally improved aluminum horizontal sliding window is popular for satisfying bedroom egress requirements, as an easy-opening window over kitchen counters and sinks and for providing a contemporary look. Opens without using any exterior or interior space.

https://www.milgard.com/professionals/technical-resources


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Slide
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Slide

Name Value
U Value 0.43

Milgard Windows and Doors

Properties

Name Value
Window Height 1' 0" to 5' 0"
Window Width 2' 0" to 6' 0"
Minimum Egress Height 4' 0"
Minimum Egress Width 4' 0"
Interior Frame Color Clear Anodized | Bronze Anodized
Exterior Frame Color Clear Anodized | Bronze Anodized
Glass Type P516 | Narrow Reed | Cross Reed | Aquatex | #42 Clear | Glue Chip | Rain | Mattelux | SunCoat® Low-E | Bronze | Gray | Evergreen | Azurlite
Hardware Color White | Tan | Clear Anodized | Bronze Anodized

All BIM objects are real products from real manufacturers confirmed and approved