We are using cookies to provide our services

By using our services you agree to our use of cookies

Standard Aluminum Sliding Doors, 2, 3 or 4-Panels, 5' 0" to 16' 0" Window Width, 6' 8" to 8' 8" Window Height

Unique ref.: milgard-707
Brand: Milgard Windows and Doors
Product family: Sliding Doors
Product group: Standard Aluminum
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Download (8)
Make the most of your home's views with the sleek, trim sight lines of a durable standard aluminum sliding patio door. Exceeds California's forced entry codes, some of the toughest in the nation.

https://www.milgard.com/professionals/technical-resources


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Sliding
CSI MasterFormat 2014 Code: 08 13 16
CSI MasterFormat 2014 Title: Aluminum Doors
OmniClass Number: 23-17 11 13 13
OmniClass Title: Aluminum Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Sliding

Name Value
U Value 0.51

Milgard Windows and Doors

Properties

Name Value
Minimum Egress Width 3' 5"
Window Width 5' 0" to 16' 0"
Window Height 6' 8" to 8' 8"
Hardware Color P516 | Narrow Reed | Cross Reed | Aquatex | #42 Clear | Glue Chip | Rain | Mattelux | SunCoat® Low-E | Bronze | Gray | Evergreen | Azurlite

All BIM objects are real products from real manufacturers confirmed and approved