We are using cookies to provide our services

By using our services you agree to our use of cookies

Kitchen with island

Unique ref.: Kitchen_Type05
Brand: Marbodal
Product family: Showcase
Product group: Kitchen with island
Height (mm): 2278
Date of publishing: 2018-07-20
Edition number: 1
Type: Showcase (model)
Download (2)
Door Arkitekt Plus
- Flat with slightly rounded edge.
- 19mm MDF.
- Color NCS S 1002-Y, water-based UV- hardened.
- Nordic Swan Ecolabel.

Showcase Kitchen with island


Material main: MDF
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Kitchen - Cabinets
IFC classification: Furniture
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 2.0 Code: PR-35-77-44
Uniclass 2.0 Description: Kitchen Cupboards
OmniClass Number: 23-21 19 15 33 11
OmniClass Title: Residential Kitchen Specialty Casework
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Kitchen - Cabinets

Name Value
Cabinet Material MDF
Color White
Door Drawer Material MDF

All BIM objects are real products from real manufacturers confirmed and approved