We are using cookies to provide our services

By using our services you agree to our use of cookies

Lindner Life 622

Unique ref.: Lindner-Life-622
Brand: Lindner Group
Product family: Wall Partition
Product group: Glass Partitions
Date of publishing: 2017-07-17
Edition number: 1
Type: Object (single object)
Download (2)
Maximum transparency, this pledges the Lindner Life 622 – and it is able to keep the promise. Besides the possibility to integrate blinds in the system, it offers a high standard of sound insulation and a maximum proportion of glass due to the 35 mm narrow junction profiles. Hence, a functionally appealing and optically open overall construction arises, which ensures an individual and pleasant working atmosphere.


Material main: Glass
Material secondary: Metal
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Curtain Walls
IFC classification: Curtain Wall
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
Uniclass 2015 Code: Ss_25_12_65
Uniclass 2015 Description: Panel partition systems
NBS Reference Code: 25-12-65
NBS Reference Description: Panel Partition Systems

All BIM objects are real products from real manufacturers confirmed and approved