We are using cookies to provide our services

By using our services you agree to our use of cookies

Lindner Life 125

Unique ref.: Lindner-Life-125
Brand: Lindner Group
Product family: Wall Partition
Product group: Glass Partitions
Date of publishing: 2017-07-17
Edition number: 1
Type: Object (single object)
Download (2)
The Lindner Life 125 with its front-flush glass enclosure and its harmonious look, is particularly visually appealing. As it satisfies the most diverse requirements, such as sound insulation, fire protection, crash safety and in particular anti-burglary protection, it is versatilely applicable. In this way, not only you, but also all the relevant and confidential business documents enjoy greatest possible protection. Furthermore the integration of blinds in the double glazing is possible, which ensures an isolated working environment in need of confidentiality.


Material main: Glass
Material secondary: Metal
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Curtain Walls
IFC classification: Curtain Wall
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
Uniclass 2015 Code: Ss_25_12_65
Uniclass 2015 Description: Panel partition systems
NBS Reference Code: 25-12-65
NBS Reference Description: Panel Partition Systems

All BIM objects are real products from real manufacturers confirmed and approved