We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

CISABAC Plot Concrete 25kg

Unique ref.: plot_beton_25kg
Brand: LG Investissement
Product family: Plots
Product group: Plot Béton
Date of publishing: 2017-10-12
Edition number: 1
Type: Object (single object)
Download (8)
25 kg concrete support for fencing.


Material main: Concrete
Material secondary: Concrete
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Site Construction
IFC classification: Object
Uniclass 1.4 Code: L4411
Uniclass 1.4 Description: Fences
Uniclass 2.0 Code: SS-25-14
Uniclass 2.0 Description: Fence Systems
Uniclass 2015 Code: Ss_25_14
Uniclass 2015 Description: Fence systems
NBS Reference Code: 25-14
NBS Reference Description: Fence Systems
CSI MasterFormat 2014 Code: 32 31 00
CSI MasterFormat 2014 Title: Fences and Gates
OmniClass Number: 23-11 25 19
OmniClass Title: Fences
CSI UniFormat II Code: G
CSI UniFormat II Title: SITEWORK
This product is available in:
Africa
  • Algeria
  • Morocco
  • Tunisia
Europe
  • France

BIMobject SEEK Properties

Construction - Site Construction

Name Value
Color Options Black or Grey
Material Concrete
Material Family Concrete

All BIM objects are real products from real manufacturers confirmed and approved