We are using cookies to provide our services

By using our services you agree to our use of cookies

CISABAC Covered Passage

Unique ref.: passage_couvert
Brand: LG Investissement
Product family: Passages
Product group: Passages
Date of publishing: 2017-10-12
Edition number: 1
Type: Object (single object)
Download (8)
  • Full protection of pedestrian crossings at construction sites.
  • Wire viewing window.
  • Anti-poster siding 20 shades available.
  • Slatted sloping cover for water flow - Thick roof 0.7mm -
  • Possibility of marking, customization of colors, logos.
  • Module 2m long x 1 to 3m width without bulk, height 2m useful.

Material main: Steel
Material secondary: Galvanized steel
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Site Construction
IFC classification: Object
Uniclass 1.4 Code: L4411
Uniclass 1.4 Description: Fences
Uniclass 2.0 Code: SS-25-14
Uniclass 2.0 Description: Fence Systems
Uniclass 2015 Code: Ss_25_14
Uniclass 2015 Description: Fence systems
NBS Reference Code: 25-14
NBS Reference Description: Fence Systems
CSI MasterFormat 2014 Code: 32 31 00
CSI MasterFormat 2014 Title: Fences and Gates
OmniClass Number: 23-11 25 19
OmniClass Title: Fences
CSI UniFormat II Code: G
CSI UniFormat II Title: SITEWORK
This product is available in:
  • Algeria
  • Morocco
  • Tunisia
  • France

BIMobject SEEK Properties

Construction - Site Construction

Name Value
Color Options Green-Grey
Height 2000
Material Steel
Pole Height 7
Width 3000

All BIM objects are real products from real manufacturers confirmed and approved