We are using cookies to provide our services

By using our services you agree to our use of cookies


Unique ref.: menottes
Brand: LG Investissement
Product family: Menottes
Product group: Menottes
Date of publishing: 2017-10-12
Edition number: 1
Type: Object (single object)
Download (8)
Link between two fences in order to stabilize them.

Material main:
Material secondary:
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Site Construction
IFC classification: Object
Uniclass 1.4 Code: L4411
Uniclass 1.4 Description: Fences
Uniclass 2.0 Code: SS-25-14
Uniclass 2.0 Description: Fence Systems
Uniclass 2015 Code: Ss_25_14
Uniclass 2015 Description: Fence systems
NBS Reference Code: 25-14
NBS Reference Description: Fence Systems
CSI MasterFormat 2014 Code: 32 31 00
CSI MasterFormat 2014 Title: Fences and Gates
OmniClass Number: 23-11 25 19
OmniClass Title: Fences
CSI UniFormat II Code: G
CSI UniFormat II Title: SITEWORK
This product is available in:
  • Algeria
  • Morocco
  • Tunisia
  • France

BIMobject SEEK Properties

Construction - Site Construction

Name Value
Color Options Grey or Black
Material Steel
Material Family Steel

All BIM objects are real products from real manufacturers confirmed and approved