We are using cookies to provide our services

By using our services you agree to our use of cookies

CISABAC Clôture Fixe CISA40 Bardage

Unique ref.: ClotureCISA40
Brand: LG Investissement
Product family: Clôture
Product group: Clôture Fixe
Date of publishing: 2017-09-04
Edition number: 1
Type: Object (single object)
Download (8)
  • To secure construction sites quickly and in the long term.
  • Anti-poster siding 20 shades available.
  • Available in lengths from 1 to 6m and useful widths of 0.92m
  • Possibility of horizontal installation
  • Easy to adjust according to your measurements by cutting and nesting.

Material main: Steel
Material secondary: Galvanized steel
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Site Construction
IFC classification: Object
Uniclass 1.4 Code: L4411
Uniclass 1.4 Description: Fences
Uniclass 2.0 Code: SS-25-14
Uniclass 2.0 Description: Fence Systems
Uniclass 2015 Code: Ss_25_14
Uniclass 2015 Description: Fence systems
NBS Reference Code: 25-14
NBS Reference Description: Fence Systems
CSI MasterFormat 2014 Code: 32 31 00
CSI MasterFormat 2014 Title: Fences and Gates
OmniClass Number: 23-11 25 19
OmniClass Title: Fences
CSI UniFormat II Code: G
CSI UniFormat II Title: SITEWORK
This product is available in:
  • Algeria
  • Morocco
  • Tunisia
  • France

BIMobject SEEK Properties

Construction - Site Construction

Name Value
Color Options Grey
Effective Height 6000
Height 6000
Width 920

All BIM objects are real products from real manufacturers confirmed and approved