We are using cookies to provide our services

By using our services you agree to our use of cookies

LAARS® MASCOT LX Combination Boiler and Tankless Water Heater

Unique ref.: laars-000011
Brand: LAARS Heating Systems
Product family: Condensing Boilers
Product group: Mascot LX
Date of publishing: 2014-09-26
Edition number: 1
Type: Object (single object)
Download (10)
The Mascot LX is an all-in-one, wall-hung, space heating boiler and tankless water heater available in 7 sizes to meet the smallest to largest home’s heating needs. Mascot LX efficiently transfers the most heat possible from your natural or propane gas into your home through "condensing operation".

Stored heat that normally goes up the chimney as waste in traditional heating systems is recovered through condensing operation by the Mascot LX and passed into your home. Save thousands of dollars over the life of the Mascot LX versus traditional lower efficiency units.

Mascot LX Features
  • 95% AFUE efficiency
  • Heating Sizes: 50, 75, 100, 125, 150, 175 & 220 MBH
  • Combi Sizes: 125, 150 and 175 MBH
  • Fully modulating 20% to 100% input gas valve
  • Quiet variable speed blower
  • Pump Freeze Protection
  • Ultra-Low NOx Emissions
  • 2-year parts warranty
  • 15-year heat exchanger warranty
  • Natural or Propane Gas use
  • Sleek, appliance-grade cabinet
  • Light-weight, makes handling easy
  • Stainless steel A.S.M.E. heat exchanger
  • Stainless steel brazed plate DHW heat exchanger (combi models)
  • Advanced water flow technology
  • Laars integrated control system with temperature control, diagnostics, outdoor reset capability, and easy access for field wiring
  • Unique, sealed condensate trap does not need to be primed at startup

Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Boilers
This product is available in:
North America
  • United States

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 50 MBtu/hr | 75 MBtu/hr | 100 MBtu/hr | 125 MBtu/hr | 150 MBtu/hr | 175 MBtu/hr | 220 MBtu/hr
Installation Method Wall-Mounted

LAARS Heating Systems


Name Value
Gas Connection Size 1/2" NPT
Water Connection Size 1/2" NPT
Voltage 120 V
Vent Outlet Connection Size 2" | 3"
Air Inlet Connection Size 2" | 3"
Service Location Indoor
Energy Source Natural Gas | Propane Gas
Heat Exchanger Material Stainless Steel

All BIM objects are real products from real manufacturers confirmed and approved