We are using cookies to provide our services

By using our services you agree to our use of cookies

Mighty Therm2: Residential and Light Commercial Boiler / Volume Water Heater

Unique ref.: laars-000009
Brand: LAARS Heating Systems
Product family: Hot Water Heat Generators
Product group: MightyTherm 2
Date of publishing: 2011-01-13
Edition number: 1
Type: Object (single object)
Download (15)
The Mighty Therm2, 200 - 400 series boiler and volume water heater is available in 200, 300 and 400 MBH sizes and operates at an environmentally friendly 85% efficiency with low NOx emissions. Laars Heating Systems designed the Mighty Therm 2, 200-400 series, to be easy to use, install and maintain. It utilizes basic cap & bulb temperature controls and features a low voltage terminal strip for straightforward troubleshooting. The compact modular design, top or rear venting options and the ability to be installed either indoors or outdoors, results in installation flexibility.

Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Boilers
This product is available in:
North America
  • United States

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 200 MBtu/hr | 300 MBtu/hr | 400 MBtu/hr

LAARS Heating Systems


Name Value
Water Connection Size 1-1/2" NPT
Gas Connection Size 3/4" NPT
Air Inlet Connection Size 4" | 6"
Vent Outlet Connection Size 5" | 6" | 7"
Service Location Indoor
Energy Source Natural Gas | Propane Gas

All BIM objects are real products from real manufacturers confirmed and approved