We are using cookies to provide our services

By using our services you agree to our use of cookies

Mighty Therm2: Commercial Hydronic Boiler / Volume Water Heater / Pool Heater

Unique ref.: laars-000006
Brand: LAARS Heating Systems
Product family: Hot Water Heat Generators
Product group: MightyTherm 2
Date of publishing: 2011-01-13
Edition number: 1
Type: Object (single object)
Download (30)
The Mighty Therm2 has been specifically designed to meet the needs of the replacement market by offering simple and straightforward controls with 2-stage firing.

Mighty Therm2 boilers, water heaters and pool heaters feature convenient, modular construction that separates the burner trays, gas train, and blower assembly. All models use lightweight insulation, glass-lined cast iron or bronze headers, and non-ferrous waterways. The 10 tube heat exchanger design uses finned tubing for the quickest and most efficient heat transfer.

Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Boilers
This product is available in:
North America
  • United States

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 500 MBtu/hr | 750 MBtu/hr | 1000 MBtu/hr | 1250 MBtu/hr | 1500 MBtu/hr | 1750 MBtu/hr | 2000 MBtu/hr

LAARS Heating Systems


Name Value
Gas Connection Size 1-1/4" | 2"
Water Connection Size 2" | 2-1/2"
Air Inlet Connection Size 6" | 8" | 12"
Vent Outlet Connection Size 8" | 10" | 12" | 14"
Service Location Indoor | Outdoor
Energy Source Natural Gas | Propane Gas

All BIM objects are real products from real manufacturers confirmed and approved