We are using cookies to provide our services

By using our services you agree to our use of cookies

Rheos: Commercial Smart Boiler / Water Heater

Unique ref.: laars-000005
Brand: LAARS Heating Systems
Product family: Hot Water Heat Generators
Product group: Rheos
Date of publishing: 2011-01-13
Edition number: 1
Type: Object (single object)
Download (20)
Rheos commercial high-efficiency smart boilers and volume water heaters offer up to 2.4 million BTU/hr and an 87% input efficiency rating. The Rheos vents vertically or horizontally (through the roof or a sidewall), pipes from the right or left side, fits through a standard 3 foot door and can be placed indoors or outdoors allowing for flexible installation placement.

Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Boilers
This product is available in:
North America
  • United States

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 1200 MBtu/hr | 1600 MBtu/hr | 2000 MBtu/hr | 2400 MBtu/hr

LAARS Heating Systems


Name Value
Gas Connection Size 1" NPT | 1-1/2" NPT | 2" NPT
Water Connection Size 2-1/2" NPT | 3" NPT
Vent Outlet Connection Size 6" | 7" | 10"
Air Inlet Connection Size 6" | 8"
Service Location Indoor | Outdoor
Energy Source Natural Gas | Propane Gas

All BIM objects are real products from real manufacturers confirmed and approved