We are using cookies to provide our services

By using our services you agree to our use of cookies

Neo Therm LC: Commercial Modulating Condensing Boiler

Unique ref.: laars-000002
Brand: LAARS Heating Systems
Product family: Condensing Boilers
Product group: NeoTherm
Date of publishing: 2012-02-13
Edition number: 1
Type: Object (single object)
Download (14)
The new NeoTherm LC has many advanced features including, a large color touch screen, rotating lead lag system, indoor and outdoor installation, ultra low NOx emissions (10 ppm), 94% Thermal Efficiency, flexible venting and much more.

Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Boilers
This product is available in:
North America
  • United States

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 1,000 MBtu/hr | 1200 MBtu/hr
Installation Method Floor Mounted

LAARS Heating Systems


Name Value
Gas Connection Size 1-1/2" | 2"
Voltage 120 V
Water Connection Size 2" | 2-1/2"
Air Inlet Connection Size 6" | 8"
Vent Outlet Connection Size 6" | 8"
Service Location Indoor | Outdoor
Energy Source Natural Gas | Propane Gas
Heat Exchanger Material Stainless Steel

All BIM objects are real products from real manufacturers confirmed and approved