We are using cookies to provide our services

By using our services you agree to our use of cookies

Pharmacold Coldstore ceiling panel

Unique ref.: Kingspan_Pharmacold_Ceiling_Panel
Brand: Kingspan Insulated Panels MEATCA
Product family: Coldstore panel
Product group: insulated coldstore panels
Width (mm): 1100
Date of publishing: 2018-01-01
Edition number: 1
Type: Object (single object)
Download (1)
Kingspan Controlled Environment panels are designed for use within temperature controlled and hygiene safe environments, such as food processing, freezers, pharmaceutical, cold/chill store and clean rooms.
These Firesafe, hygenic and fibre free insulated wall panel systems are suitable for internal and external walls and ceilings, including "box within a box" applications.

- Designed to withstand internal /external temperature differences of up to 80 degrees C
- Internal temperature range of -50 degrees C to +60 degrees C
- Incorporates a joint panel that achieves excellent thermal performance and can accomodate vapour and hygiene safe seals
- Large range of profiles, coatings and inulation core thicknesss to meet project specific demands
- Hygiene safe, resting moisture ingress and any risk of toxic mould and bacterial growth

Cover width 1100mm
Thickness: 45,60,80,100,120,140,150,170mm
Standard Lengths: 2-11,9m
Longer lengths: 11,9 -19m
Shorter lengths: <2m
U values for Quadcore (W/m² K)
45mm: 0,40
60mm: 0,30
80mm: 0,22
100mm: 0,18
120mm: 0,15
140mm: 0,13
150mm: 0,12
170mm: 0,11
200mm: 0,09


Material main: Polyisocyanurate PIR
Material secondary: Steel
Designed in: Turkey
Manufactured in: Turkey

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Ceiling panels
UNSPSC code: 30161602
Uniclass 1.4 Code: L22241
Uniclass 1.4 Description: Coldrooms/coldstores
Uniclass 2.0 Code: SS-60-60-17
Uniclass 2.0 Description: Cold Storage Systems
Uniclass 2015 Code: Ss_60_60_15
Uniclass 2015 Description: Cold room systems
NBS Reference Code: 60-60-17
NBS Reference Description: Cold Storage Systems
CSI MasterFormat 2014 Code: 13 21 26
CSI MasterFormat 2014 Title: Cold Storage Rooms
OmniClass Number: 23-19 31 19 13 11
OmniClass Title: Cold Storage Rooms
CSI UniFormat II Code: C3030
CSI UniFormat II Title: Ceiling Finishes
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Application SUSPENDED CEILING
Class A Panel Thickness 40 mm — 200 mm
Panel Thickness 40 mm — 200 mm
Standards, Certification, and Documentation EN 14509
Thermal Insulance LAMBDA : 0,018W/mK
Width 1100

All BIM objects are real products from real manufacturers confirmed and approved