We are using cookies to provide our services

By using our services you agree to our use of cookies

Microlambri wall panel

Unique ref.: Kingspan_Microlambri_Wall_Panel
Brand: Kingspan Insulated Panels MEATCA
Product family: Wall panel
Product group: insulated wall panels
Width (mm): 1030
Date of publishing: 2018-01-01
Edition number: 1
Type: Object (single object)
Download (3)
The Kingspan Architectural Wall panel System KS103 is an insulated wall panel system offering a variety of profile options. Microlambri panel is lightly profiled. It is a secret-fix system and is available in a range of insulation depths and offers economic but aesthetic solutions to designers, contractors and clients alike and suitable for horizontal and vertical applications.

. High performance insulation core (Quadcore and IPN are available)
. Distinct profiles are available, providing comprehensive design choice and all profiles integrate with each other
. Available in lengths from 2m to 13m with a cover width of 1030mm

Cover width: 1030mm
Thickness: 40, 50, 60, 80,100mm
External/internal steel th: 0,5/0,4mm standard
Standard Lengths: 2-11,9m
Longer lengths: 11,9 -19m
Shorter lengths: <2m
U values for Quadcore (W/m² K)
40mm: 0,48
50mm: 0,38
60mm: 0,31
80mm: 0,23
100mm: 0,18


Material main: Polyisocyanurate PIR
Material secondary: Steel
Designed in: Turkey
Manufactured in: Turkey

BIMobject Category: Walls - Sandwich Panels
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: JH
Uniclass 1.4 Description: Cladding/Covering
Uniclass 2.0 Code: SS-25-20
Uniclass 2.0 Description: Wall Cladding Systems
Uniclass 2015 Code: Pr_25_71_14
Uniclass 2015 Description: Cladding and lining panels (Lightweight cladding and roofing panels)
NBS Reference Code: 25-20
NBS Reference Description: Wall Cladding Systems
CSI MasterFormat 2014 Code: 06 83 00
CSI MasterFormat 2014 Title: Composite Paneling
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

All BIM objects are real products from real manufacturers confirmed and approved