We are using cookies to provide our services

By using our services you agree to our use of cookies

Stainless Steel Series - Corner - CMC-1333-S Surface Mounted

Unique ref.: ketcham-stainless-steel-series-corner-cmc-1333-s-surface-mounted
Brand: Ketcham Medicine Cabinets
Product family: Medicine Cabinets
Product group: Stainless Steel Series - Single Door
Width (inches): 13.81
Height (inches): 33.5
Depth (inches): 5.5
Date of publishing: 2018-05-21
Edition number: 1
Type: Object (single object)
Download (1)

The Stainless Steel Series medicine cabinets come in multiple size options to fit any size bathroom. This series features stainless steel cabinets with a polished look to fit multiple environments. Also available with a suspended glass shelf or with a shelf/light combo unit.

Polished Edge Mirror is a frameless mirror style that has a clean finished look. The edges are squared off with a polished edge.

This style is offered on Builders Grade, Corner, Deluxe, Dual Door, Euroline, Euroline II, Premier, Stainless Steel, Tri-View and Tri-View Light Series.

Features

  • 3/4" pan door construction
  • Rubber door silencer pads
  • 22 gauge stainless steel available in polished or satin
  • 1/8" polished edge first quality mirror
  • European hinges allow six way adjustment
  • Doors are hinged on the left
  • Fixed stainless steel shelves
  • Adjustable glass shelves on secure locking shelf clips


Material main: Steel
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Storage
IFC classification: Furnishing Element
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-25 53 11 13 11
OmniClass Title: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Depth 5.5
Height 33.5
Number of Shelves 2
Width 13.8125

All BIM objects are real products from real manufacturers confirmed and approved