We are using cookies to provide our services

By using our services you agree to our use of cookies


Door Arctos 10

Unique ref.: arctos_10
Brand: Kaso
Product family: Doors
Product group: Security EN 1627
Width (mm): 910
Height (mm): 2110
Date of publishing: 2013-02-08
Edition number: 1
Type: Object (single object)
Burglary and fire certified security doors for homes and offices

• Certified burglary and fire protection
• Available with popular security keylocks
• Colour and surface finishing options
• For new and renovation buildings
• Operation warranty 24 months

Tested burgalry resistance against crowbars and similar mechanical tools. Grade 3 burglary resistance according to EN 1627.

Fire protection for 45 minutes (EI 45).

Soundproofing and isolation of external disturbing sounds for example from corridors and staircases (noise isolation 41 dB).

Form and temperature insulation capacity maintained even during outside temperature variations.

Federation of Finnish Financial Services has accepted KasoGuard security doors for structural burglary protection:

Material main: Wood
Material secondary: Stainless steel
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 90

Bimobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715

All BIM objects are real products from real manufacturers confirmed and approved