We are using cookies to provide our services

By using our services you agree to our use of cookies

Trippo - table

Unique ref.: Txxx
Brand: Karl Andersson & Söner
Product family: Trippo
Product group: Table
Date of publishing: 2014-11-25
Edition number: 1
Type: Object (single object)
Download (6)
A floating meeting between tabletop and legs. Trippo (Ulla Christiansson, 2000) is available in heights 300, 400, 460, 530, 620 and 720 mm and no less than 42 tabletop sizes. Trippo tables can also be ordered in special sizes and other finishes. Some sizes of tables in height 720 mm have two extra leaves á 550 mm, an adjustable supporting leg and wooden rails. The tabletops are made of blockboard, veneered in birch, cherry, walnut, natural-colored oak or standard stains on oak, or in a white laminate finish. Legs of solid steel with a shot-blasted matt chrome finish or a polished chrome surface. A family of shelves and chairs that are home in any surroundings: dining rooms, kitchens, conference rooms, offices, living rooms, TV rooms, bedrooms, coffee corners, lobbies, receptions, hotel rooms, reading rooms, libraries – Trippo is as versatile as your imagination!

Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables
This product is available in:
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved