Publish your products
Soigné - Showcase
Soigné - Showcase
Soigné - Showcase
Soigné - Showcase
Soigné - Showcase
Soigné - Showcase
Soigné - Showcase
Soigné - Showcase

    Soigné - Showcase

    Soigné (2026 design Anton Björsing) is a well-tailored and airy seating furniture series that is a nod to the classic Scandinavian craftsmanship with webbing. The back piece in webbing construction is visible and is another detail that reinforces the high material and craftsmanship that the furniture exudes. Soigné can be furnished as solitary armchairs and sofas or as interconnected sectional modules. When it stands free in the room, you can see the fine webbing details.

    Soigné is the French word for elegant, sophisticated and well-dressed.

    Specification
    • Soigné is available as an armchair, 2-seater and 3-seater sofa with or without armrests, inner and outer corners. All parts are available in two seat heights: 430 mm which is suitable for lounge seating and 490 mm which is suitable for dining and conference table height.

      The frame is made of solid wood in oak, ash, standard stains or white-pigmented oak or ash. The surface finish is clear lacquer. The back is equipped with a natural-colored webbing (the outer corner modules have no webbing). The legs are equipped with felt feet. The padding is cold foam in HR quality. Cushions and backs are covered in fabric or leather. Accessories include outer armrests, middle armrests, pop-up tables in solid wood, electrical outlets and connection fittings in black metal.

      The sofa comes assembled and is easy to disassemble and change the upholstery.

    Technical specification
    • Unique ref.soigne-showcase
    • Product familySeating
    • Product groupSoigné
    • TypeShowcase (model)
    • Date of publishing2026-05-18
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryUpholstery
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit