We are using cookies to provide our services

By using our services you agree to our use of cookies

EpicVue Clad, Inswing 4-Panel Patio Door

Unique ref.: epicvue-CIFRR-2
Brand: JELD-WEN Windows and Doors
Product family: Patio Doors
Product group: EpicVue
Date of publishing: 2017-11-08
Edition number: 1
Type: Object (single object)
Download (3)
EpicVue™ is built on a philosophy of grand simplicity. It’s an approach to modern design that stands out by stepping back, helping you explore a new level of freedom and creativity with clean lines, slim profiles and expanses of glass that flood rooms with natural light.

Breakthrough engineering and construction techniques enable countless design opportunities. EpicVue™ offers size, shape and customization options rarely seen in contemporary style windows.

EpicVue™ offers the most energy efficient standard glass on the market. Choose a direct set window as wide as ten feet and you can expect LoE3-366® glass for energy savings, Neat® glass for easy cleaning, and Preserve® glass for protection during construction.

A design this bold deserves materials that match. Found only at JELD-WEN, AuraLast® pine is an exclusive wood product that provides protection against wood rot, water damage and termites, while an extruded aluminum sash provides tremendous strength and rigidity to stand up to the elements.

Material main: Pine
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Swing
IFC classification: Door
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Swing

Name Value
Cladding Material Aluminum
Color Arctic Silver ; Arctic Silver ; Black Licorice ; Bone White ; Brilliant White ; Capri Blue ; JELD-WENCascade ; Chestnut Bronze ; Clover Mist ; Dark Buckskin ; Dark Chocolate ; Dark Ivy ; Deep Summer ; Desert Sand ; French Vanilla ; Garnet ; Hartford Green ; Haverstraw ; Heirloom White ; Hudson Blue ; Hunter Green ; Ivory ; Ivy ; Liberty Blue ; Light Buckskin ; Luxury Bronze ; Luxury Cambridge ; Luxury Champagne ; Luxury White ; Mesa Red ; Mocha Cream ; Mosaic Green ; Pueblo Tan ; Redwood ; Rosewood ; Sage Brown ; Scarlet Haze ; Sea Foam ; Smoke ; Steele Gray ; Teal ; Wedgewood
Door Height 6' 7 1/2" — 10' 2 1/2"
Door Jamb Depth 4 11/16" — 6 13/16"
Door Style Contemporary
Door Width 7' 9" — 12' 5"
Material Wood
Solar Heat Gain Coefficient 0.11 — 0.34
Thickness 1.75
U Value 0.3 — 0.42
Visible Light Transmission 0.23 — 0.35

All BIM objects are real products from real manufacturers confirmed and approved