We are using cookies to provide our services

By using our services you agree to our use of cookies

HEWI Hinged support rail 805-50-220

Unique ref.: 805-50-220
Brand: HEWI
Product family: Accessibility
Product group: Hinged and stationary support rails
Width (mm): 78
Height (mm): 259
Depth (mm): 850
Date of publishing: 2017-09-28
Edition number: 1
Type: Object (single object)
Download (7)
Range 805 Classic Hinged support rail
- two parallel rails running one above the other joined by a connecting bend (formed of a continuous tube)
- for holding on to and providing support
- weight capacity 100 kg
- wall mounting plate made of polyamide with integrated steel core
- can be folded upwards and, folded downwards with braking mechanism
- for wall mounting with wall-specific HEWI fixing material
- concealed fixing
- 850 mm projection, 259 mm high and 78 mm deep, 33 mm rail diameter, tube thickness 2 mm
- made of high-quality stainless steel, satin surface finish
- toilet roll holder 805.50.015 as well as WC flushing mechanism (radio-controlled) 805.50.060 and floor supports 950.50.022XA and 950.50.024XA for retrofitting
- CE marking: Medical devices Class 1 according to Directive 93/42 / EEC
- fulfils the DIN 18040, ÖNORM B1600/1601 and SIA 500 requirements

Article no.: HEWI 805.50.220


Material main: Stainless steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Accessories
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Ss_40_15_75_75
Uniclass 2015 Description: Sanitary accessory systems
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
CSI MasterFormat 2014 Code: 10 28 13
CSI MasterFormat 2014 Title: Toilet Accessories
OmniClass Number: 23-25 45 11 25 15
OmniClass Title: Physically Challenged Toilet Grab Bars
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Handle Type Accessibility
Material Stainless steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Length 850
COBie.Component.Name HEWI Hinged support rail
COBie.Component.SerialNumber 805-50-220
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Material Stainless steel
COBie.Type.ModelNumber 805-50-220
COBie.Type.Name HEWI Hinged support rail
COBie.Type.NominalHeight 259
COBie.Type.NominalLength 850
COBie.Type.NominalWidth 78

All BIM objects are real products from real manufacturers confirmed and approved