We are using cookies to provide our services

By using our services you agree to our use of cookies

Model 2000SMS Surface Wall-Mount Bottle Filling Station

Unique ref.: haws-2000sms
Brand: Haws Corporation
Product family: Drinking Fountains/Coolers
Product group: Hydration Station
Width (inches): 15
Height (inches): 30
Depth (inches): 7
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
Download (6)

Surface Wall-Mount Bottle Filling Station

The model 2000SMS Hydration by Haws™ bottle filling station is a touch-free, hygienic, water dispenser that allows users to enjoy the benefits of fresh, filtered water with none of the drawbacks of bottled water. The system is tested and certified by CSA against NSF/ANSI Standard 42 for the reduction of chlorine (taste and odor) and against NSF/ANSI Standard 53 for the reduction of lead and cysts. The surface mount bottle filling station is perfect for mounting on block or solid walls which cannot be cut into and where a recessed mount station (model 2000S) is not an option. The surface mount unit does not require a drain trap and has an integrated drain pan allowing the unit to be mounted in any location where there is reasonable access to a water line and standard 110V electrical outlet.

Features and Benefits

• Tested and certified by CSA against NSF/ANSI Standard 42 for the reduction of chlorine (taste and odor) and against NSF/ANSI Standard 53 for the reduction of lead and cysts, NSF/ANSI Standard 61, Section 9, NSF/ANSI 372, CSA Standard B483.1 and California Health and Safety Code (AB 1953)

• ABS front panel is equipped with a hidden lock for easy access

• Sensor features a 30-second timeout function which prevents unwanted use

• Optional auto purge feature automatically cycles once every 24 hours to assure a fresh water supply as well as trap integrity

• State-of-the-art integral water filtration system assures fresh, filtered water

• 2,500-gallon (9464 L) capacity Electronic Lifecycle Control filter cartridge, with filter replacement indicator light to notify when replacement is necessary, model 6423

• 16-gauge, Type 304 Stainless Steel back panel

• Laminar flow prevents splashing, keeping the drinking area contained and clean

• #4 satin finish back panel resists stains and corrosion

• Intended for indoor use only

 *Certified to reduce lead and cysts. Substances reduced may not be in all users water.

2000SMS Sample Specifications

Model 2000SMS Hydration by Haws™ water dispenser is a wall-mounted bottle or cup filling station constructed of durable ABS plastic and 16 gauge, Type 304 Stainless Steel with a satin finish. It features an electric sensor allowing for touch-free hygienic operation, a 30-second timeout preventing unwanted use, laminar flow to prevent splashing, and .5 gpm (1.3 L) flow rate for quick fill-up. 2,500-gallon (9464 L) carbon block filter reduces chlorine (taste and odor) and lead, and removes 99.99% of cysts. Hidden lock and hinges on the ABS plastic front panel allows access to internal components. The mounting consists of heavy gauge galvanized steel mounting bracket and hardware. 110 volt, 60Hz, and .1 amp draw when in use. A removable water catch basin is provided; this may be converted to a hard-plumbed drain with an optional retrofit kit.


Material main: Stainless steel
Material secondary: ABS
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 34

BIMobject Category: Sanitary - Taps & Mixers
Uniclass 2015 Code: Ss_40_15_75_25
Uniclass 2015 Description: Drinking fountain systems
CSI MasterFormat 2014 Code: 22 47 00
CSI MasterFormat 2014 Title: Drinking Fountains and Water Coolers
OmniClass Number: 23-21 21 25 13
OmniClass Title: Commercial Bottled Water Dispensers
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Activation Sensor Operated
Color Grey
Connection Size 0.375
Flow Rate 0.5
Flow Rate [gal/min] 0.5
Height 30
Length 7
Material Stainless Steel and Plastic
Method of Operation Sensor Operated
Mount Type Wall
Plumbing Fixture Type Bottle Filling Station
Valve Type Solenoid Valve
Width 15

Haws Corporation

Properties

Name Value
Voltage 110 V AC, 60 Hz
Filter Type 2500 Gallon Electronic Lifecycle Control, 1 Micron Carbon-Block Filter
Finish 304 Brushed Stainless Steel
Weight 37 lb
Application The surface mount Brita® Hydration Station™ is perfect for mounting on block or solid walls which cannot be cut into and where a recessed mount Brita® Hydration Station™ is not an option. The surface mount unit does not require a drain trap and has an integrated drain pan. Therefore, it can be mounted in any location where there is reasonable access to a water line. Specifically, this unit is ideal for office buildings, universities, fitness centers, and more.

All BIM objects are real products from real manufacturers confirmed and approved